Este producto ya no se encuentra disponible.
Consulte la nueva generación en la sección predecesor / sucesor o contacte con su entidad local de Endress+Hauser.
for the Bühler fully automatic water
sampler in an insulated stainless
steel cabinet with integrated bottle
distribution. The sampler uses the
vacuum principle.
The kit comprises of the following
components:
-Wall mounting brackets, M5x16 bolts,
M5 nuts and spacer for mounting the
controller.
-Temperature sensor for monitoring
the sampler internal temperature,
terminal box D version with fixing
angles.
-Silicon heater cable 230V/50Hz for
controlling the cabinet internal
temperature.
-Internal power and signal cable 3m
with 18 pin plug for connection bet-
ween controller and terminal box.
-Runners for the distribution system.
Operating manual as the
ASP-Station A2 or D2