Producto no disponible en este mercado
*Please contact your Endress+Hauser sales partner for any further questions.
Resumen de beneficios
-
Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.
-
Continuous measurement directly in the drain
Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.
-
Fast response time and efficient process control
The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.
-
Save time and costs and protect the environment
The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.
-
Ready for automation
The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.
-
Modular holder system for open basins and channels
Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.
Detalles del paquete
Componentes y configuraciones predefinidas
-
Fijaciones
Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.
Los componentes se pueden configurar dentro del paquete en el carrito -
Componentes1
- F
- L
- E
- X
Sensor digital Viomax CAS51D para la medición de nitratos o SAC
Fijaciones:CAS51D-AAC2 _ _Homologación:AAZona no clasificadaAplicación/Rango de Medida:C2SAC, 0 - 250 1/m longitud paso óptico: 8mm -
2
Portaelectrodos de inmersión
Flexdip CYA112Fijaciones:CYA112-AA _ 2CAHomologación:ANo homologadoTubo de Inmersión:AEstándarAngulo de Conexión a Sensor:2CAcero Inoxidable, 90oAdaptador del Sensor :AG1 -
3
Sistema de sujeción modular
Flexdip CYH112Fijaciones:CYH112-A _ _ B _ D1Homologación:ANo homologadoMontaje del Brazo de Soporte:BCon Abrazadera en CruzConexión Tubo de Inmersión:DAbrazadera en CruzAdaptador:1No incluído -
4
- F
- L
- E
- X
Transmisor de 1/2 canales
Liquiline CM442Fijaciones:CM442- _ _ _ _ _ _ _ -
5
Cubierta de protección CYY101
Fijaciones:CYY101-AVersion:AAcero inox. 1.4301, 320x300x270mm -
6
Cleaning head CAS51D 6 or 8mm
Fijaciones: -
7
Cabezal de Limpieza CAS51D 1/4"
Fijaciones:
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
Producto no disponible en este mercado
Sensor digital Viomax CAS51D para la medición de nitratos o SAC
Viomax CAS51D es un sensor inteligente que funciona sin necesidad de supervisión en una amplia variedad de condiciones de proceso. Basta con sumergirlo en el proceso y empezar a medir. Es un sensor robusto por su diseño único y que requiere poco mantenimiento gracias a su función de autolimpieza. Gracias a la tecnología digital Memosens, CAS51D combina una máxima integridad de procesos y datos con un manejo sencillo. Permite la calibración en laboratorio y simplifica las tareas de mantenimiento predictivo.
-
Principio de medida
Fotométrico UV
-
Característica
In situ (inmersión en proceso), extractiva con muestra y célula de caudal
Sensor fotométrico óptico para nitratos y CAE -
Tamaño
388/394 mm × 40 mm, en función de la versión
-
Diseño
Sensor de 40 mm, acero inoxidable 316L
-
Temperatura del proceso
5 a 50 °C (41 a 120 °F)
-
Temperatura ambiente
–20 a 60 °C (–4 a 140 °F)
-
Especiales
G1, NPT 3/4
IP 68 (1 m/3,3 ft) columna de agua con 1N KCl durante 60 días -
Aplicación
Agua para consumo, aguas residuales de procesos biológicos, aguas efluentes de depuradoras
Monitorización de aguas superficiales -
Rango de medición
0,01 a 20 mg/l / 0,1 a 50 mg/l de NO3-N
0,04 a 80 mg/l / 0,4 a 200 mg/l de NO3
0,1 a 50 1/m / 0,5 a 250 1/m / 1,5 a 700 1/m SAC
0,15 a 75 mg/l / 0,75 a 370 mg/l / 2,5 a 1.000 mg/l DQO (254 nm)
0,06 a 30 mg/l / 0,3 a 150 mg/l / 0,9 a 410 mg/l TOC (254 nm)
Portaelectrodos de inmersión
Flexdip CYA112
El soporte Flexdip CYA112 es un portaelectrodos modular para la inmersión de sensores en balsas abiertas, canales o depósitos. Permite casi cualquier tipo de montaje del sensor - cadena, fijo o de oscilación libre - y cuenta con un fijador rápido para una instalación rápida y segura de sensores Memosens o de cable fijo. El portaelectrodos le proporciona gran flexibilidad y le permite configurar de un modo óptimo su medición con un coste reducido.
-
Principio de medida
Potenciométrico
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYA112 es un sistema de portasondas modular para sensores en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
Versiones en acero inoxidable o PVC
-
Material
Tubería de inmersión, ángulo de conexión, roscas soldadas: acero inoxidable 1.4404
Adaptación del sensor, fijador rápido, anillo de sujeción multifunción: POM - GF
Juntas tóricas: EPDM -
Dimensión
Diámetro de la tubería de inmersión: 40 mm (1,57 in)
Longitud: 600, 1.200, 1.800 y 2.400 mm
(23,6, 47,2, 70,9 y 94,5 in) -
Temperatura del proceso
0 a 60°C (32 a 140°F)
-
Principio de medida
Sensor ORP / Redox
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYA112 es un sistema de portasondas modular para sensores en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
Versiones en acero inoxidable o PVC
-
Material
Tubería de inmersión, ángulo de conexión, roscas soldadas: acero inoxidable 1.4404
Adaptación del sensor, fijador rápido, anillo de sujeción multifunción: POM - GF
Juntas tóricas: EPDM -
Dimensión
Diámetro de la tubería de inmersión: 40 mm (1,57 in)
Longitud: 600, 1.200, 1.800 y 2.400 mm
(23,6, 47,2, 70,9 y 94,5 in) -
Temperatura del proceso
0 a 60°C (32 a 140°F)
-
Principio de medida
Conductivo
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYA112 es un sistema de portasondas modular para sensores en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
Versiones en acero inoxidable o PVC
-
Material
Tubería de inmersión, ángulo de conexión, roscas soldadas: acero inoxidable 1.4404
Adaptación del sensor, fijador rápido, anillo de sujeción multifunción: POM - GF
Juntas tóricas: EPDM -
Dimensión
Diámetro del tubo de inmersión: 40 mm (1,57 in)
Longitud: 600, 1.200, 1.800 y 2.400 mm
(23,6, 47,2, 70,9 y 94,5 in) -
Temperatura del proceso
0 a 60 °C (32 a 140 °F)
-
Principio de medida
Medición de oxígeno amperométrica
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYA112 es un sistema de portasondas modular para sensores en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
Versiones en acero inoxidable o PVC
-
Material
Tubería de inmersión, ángulo de conexión, roscas soldadas: acero inoxidable 1.4404
Adaptación del sensor, fijador rápido, anillo de sujeción multifunción: POM - GF
Juntas tóricas: EPDM -
Dimensión
Diámetro de la tubería de inmersión: 40 mm (1,57 in)
Longitud: 600, 1.200, 1.800 y 2.400 mm
(23,6, 47,2, 70,9 y 94,5 in) -
Temperatura del proceso
0 a 60°C (32 a 140°F)
-
Principio de medida
Cloro total
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
Versiones en acero inoxidable o PVC
-
Material
Tubería de inmersión, ángulo de conexión, roscas soldadas: acero inoxidable 1.4404
Adaptación del sensor, fijador rápido, anillo de sujeción multifunción: POM - GF
Juntas tóricas: EPDM -
Dimensión
Diámetro de la tubería de inmersión: 40 mm (1,57 in)
Longitud: 600, 1.200, 1.800 y 2.400 mm
(23,6, 47,2, 70,9 y 94,5 in) -
Temperatura del proceso
0 a 60°C (32 a 140°F)
-
Principio de medida
Luz esparcida de rayo único
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYA112 es un sistema de portasondas modular para sensores en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
Versiones en acero inoxidable o PVC
-
Material
Tubería de inmersión, ángulo de conexión, roscas soldadas: acero inoxidable 1.4404
Adaptación del sensor, fijador rápido, anillo de sujeción multifunción: POM - GF
Juntas tóricas: EPDM -
Dimensión
Diámetro de la tubería de inmersión: 40 mm (1,57 in)
Longitud: 600, 1.200, 1.800 y 2.400 mm
(23,6, 47,2, 70,9 y 94,5 in) -
Temperatura del proceso
0 a 60°C (32 a 140°F)
-
Principio de medida
Fotométrico UV
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
Versiones en acero inoxidable o PVC
-
Temperatura del proceso
0 a 60°C (32 a 140°F)
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
Sistema de sujeción modular
Flexdip CYH112
El soporte Flexdip CYH112 es un sistema modular para sensores y portaelectrodos en balsas abiertas, canales o depósitos. Permite prácticamente cualquier tipo de fijación, tales como en el suelo, en paredes, y el montaje en raíl. Además, es apto para cualquier tipo de instalación de sensores –con cadena, fijos o de oscilación libre–. Se puede expandir o modificar el soporte en cualquier momento. Flexdip CYH112 le proporciona una gran flexibilidad y le permite instalar su punto de medición justo en su lugar.
-
Principio de medida
Potenciométrico
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYH112 es un sistema de sujeción modular para sensores y portasondas en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
El sistema de soporte CYH112 funciona con casi cualquier tipo de fijación:
Fijación en el suelo, pared o directamente en un raíl -
Material
Tubería principal, tubería transversal: acero inoxidable 1.4404
Cadena: PA o acero inoxidable 1.4401 -
Temperatura del proceso
–20 a 60 °C (–4 a 140 °F)
-
Principio de medida
Sensor ORP / Redox
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYH112 es un sistema de sujeción modular para sensores y portasondas en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
El sistema de soporte CYH112 funciona con casi cualquier tipo de fijación:
Fijación en el suelo, pared o directamente en un raíl -
Material
Tubería principal, tubería transversal: acero inoxidable 1.4404
Cadena: PA o acero inoxidable 1.4401 -
Temperatura del proceso
–20 a 60 °C (–4 a 140 °F)
-
Principio de medida
Conductivo
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYH112 es un sistema de sujeción modular para sensores y portasondas en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
El sistema de soporte CYH112 funciona con casi cualquier tipo de fijación:
Fijación en el suelo, pared o directamente en un raíl -
Material
Tubería principal, tubería transversal: acero inoxidable 1.4404
Cadena: PA o acero inoxidable 1.4401 -
Temperatura del proceso
–20 a 60 °C (–4 a 140 °F)
-
Principio de medida
Medición de oxígeno amperométrica
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYH112 es un sistema de sujeción modular para sensores y portasondas en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
El sistema de soporte CYH112 funciona con casi cualquier tipo de fijación:
Fijación en el suelo, pared o directamente en un raíl -
Material
Tubería principal, tubería transversal: acero inoxidable 1.4404
Cadena: PA o acero inoxidable 1.4401 -
Temperatura del proceso
–20 a 60 °C (–4 a 140 °F)
-
Principio de medida
Cloro total
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
El sistema de soporte CYH112 funciona con casi cualquier tipo de fijación:
Fijación en el suelo, pared o directamente en un raíl -
Material
Tubería principal, tubería transversal: acero inoxidable 1.4404
Cadena: PA o acero inoxidable 1.4401 -
Temperatura del proceso
–20 a 60 °C (–4 a 140 °F)
-
Principio de medida
Luz esparcida de rayo único
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
-
Instalación
CYH112 es un sistema de sujeción modular para sensores y portasondas en balsas abiertas, canales y depósitos
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
El sistema de soporte CYH112 funciona con casi cualquier tipo de fijación:
Fijación en el suelo, pared o directamente en un raíl -
Material
Tubería principal, tubería transversal: acero inoxidable 1.4404
Cadena: PA o acero inoxidable 1.4401 -
Temperatura del proceso
–20 a 60 °C (–4 a 140 °F)
-
Principio de medida
Fotométrico UV
-
Característica
Instalación fácil y simple
Universal y flexible -
Diseño
El sistema de soporte CYH112 funciona con casi cualquier tipo de fijación:
Fijación en el suelo, pared o directamente en un raíl -
Temperatura del proceso
–20 a 60 °C (–4 a 140 °F)
-
Aplicación
Tratamiento de aguas, tratamiento de aguas residuales, diseño de plantas, canales abiertos, balsas, depósitos abiertos y tinas de proceso, niveles de agua con fluctuaciones
Transmisor de 1/2 canales
Liquiline CM442
Liquiline CM442 es un transmisor multiparamétrico digital para la monitorización y el control de procesos en cualquier aplicación. El controlador de 1/2 canales le ahorra tiempo y dinero porque le ofrece integración directa en el sistema, fácil utilización y una menor necesidad de piezas de repuesto en stock. Liquiline CM442 le proporciona todas las ventajas de la mejor plataforma de transmisores, desde una ingeniosa simplicidad hasta una máxima seguridad de proceso.
-
Principio de medida
Potenciométrico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Sensor ORP / Redox
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Conductivo
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Medición de oxígeno amperométrica
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Cloro libre
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Luz alternante de cuatro rayos
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA,
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Sensor ultrasónico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Principio de medida
Fluorescence measurement
-
Principio de medida
Fotométrico UV
-
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Entrada
1 a 2 entradas digitales Memosens