Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Multiparameter drinking water panel with oxygen measurement

Multiparameter drinking water panel with oxygen measurement

Turnkey panel for measuring the main drinking water parameters: dissolved oxygen, turbidity, pH and conductivity

71546523
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
Precio tras configuración en el carrito

Producto no disponible en este mercado

Por favor, póngase en contacto con su socio comercial de Endress+Hauser para cualquier consulta adicional.

Resumen de beneficios

  • The fully assembled panels are complete solutions for monitoring drinking water processes. With them, you always have a safe and reliable overview of the most important parameters in drinking water, such as dissolved oxygen, turbidity, pH and conductivity. Standardized piping, assemblies and process connections simplify the integration into any process. Benefit from easy planning and installation as well as fast commissioning and security in the selection of measurement technology.

  • Everything from a single source

    Easy ordering of all components for drinking water monitoring, fully assembled and everything from a single provider.

  • Always ready for the measurements

    Thanks to factory-calibrated sensors, the drinking water panel is ready for immediate use. An assembly with integrated flow monitoring ensures an interruption-free measuring operation.

  • Maximum flexibility

    The modular design of the solution enables perfect adaptation to process requirements and offers maximum flexibility for future expansions of a measuring point.

  • Easy installation and commissioning

    With the Endress+Hauser water quality monitoring panel, installing and commissioning measuring points is simple: just screw the ready-made solution to the wall, connect it to power and water, and you're ready to go.

Detalles del paquete

Overview of all bundle parts

Componentes y configuraciones predefinidas

  • Fijaciones

    Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.

    Los componentes se pueden configurar dentro del paquete en el carrito
  • Componentes
    Endress+Hauser
    1

    Solución técnica especial analítica CSOL

    Fijaciones:
    CSOL-PA2WP1
    Parámetro transmisor
    SG
    PH/ORP
    Servicio
    HB
    TAG/bus dirección preestablecida
    >Especificación Bundle:
    TC
    Bundle 13 CDP20 multi-parameter, oxygen Panel
    Descripción:
    P
    Panel
    Aplicación
    A2
    Agua potable
    Modificación
    WP1
    Parte de plástico mojada
  • Liquiline CM444 es un transmisor digital para pH, ORP, conductividad, oxígeno, turbidez y más
    2

    Transmisor de 4 canal
    Liquiline CM444

    Fijaciones:
    CM444-AAM4 _ _ FG _ _ _ _
    Homologación:
    AA
    Zona no clasificada
    Señales de Entrada:
    M4
    4 Sensores Digitales
    Características Adicionales:
    FG
    2 Entradas Digitales,2 Salidas Digitales
  • El equipo CUS52D es un sensor de turbidez inteligente en línea o de inmersión para todos los puntos de medición.
    3

    Sensor de turbidez
    Turbimax CUS52D

    Fijaciones:
    CUS52D-AA1BA2
    Homologación:
    AA
    Zonas no clasificadas
    Sistema de Medida:
    1
    ISO 7027, IR
    Conexión a Proceso:
    B
    Clamp 2"
    Cable:
    A
    Fixed cable, crimp sleeves
    Longitud de Cable:
    2
    3m
  • Memosens CPS11E: sensor de pH digital para aplicaciones básicas con condiciones de proceso estables
    4

    Sensor de pH digital
    Memosens CPS11E

    Fijaciones:
    CPS11E-AA7A _ 2
    Homologación:
    AA
    Zona no clasificada
    Tipo electrodo:
    7
    Versión básica, punto cero pH 7,0, sensor temperatura NTC 30k
    Rango aplicación:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Longitud eje:
    2
    120mm
  • MemosensCOS22E: sensor amperométrico de oxígeno para aplicaciones higiénicas
    5

    Sensor de oxígeno digital
    Memosens COS22E

    Fijaciones:
    COS22E-AA _ AA _ _
    Homologación:
    AA
    Zona no clasificada
    Característica tapa:
    AA
    Acero inox.
  • MemosensCLS21E: sensor de conductividad robusto para conductividades intermedias
    6

    Sensor de conductividad digital
    Memosens CLS21E

    Fijaciones:
    CLS21E-AAGA11
    Aprobación:
    AA
    Área no peligrosa
    Conexión de proceso:
    GA
    Rosca G1"
    Material
    11
    Sensor PES, electrodos Grafito
  • El cable de medición CYK10 se utiliza con todos los sensores con cabezal Memosens.
    7

    Cable de medición digital
    CYK10

    Fijaciones:
    CYK10-A011
    Homologación:
    A
    Zona no clasificada
    Longitud del Cable:
    01
    1,5m
    Conexión del Cable:
    1
    Extremos pelados
  • Simple products

  • Easy to select, install and operate

Excelencia técnica

Simplicidad

  • Productos estándar

  • Seguros, resistentes y con poco mantenimiento

Excelencia técnica

Simplicidad

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Gamas FLEX Excelencia técnica Simplicidad
  • F
  • L
  • E
  • X

Gama Fundamental

Satisfaga sus necesidades básicas de medición

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Lean

Maneje los principales procesos fácilmente

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Extended

Optimice sus procesos con tecnologías innovadoras

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Xpert

Domine las aplicaciones más exigentes

Excelencia técnica
Simplicidad

Variable