Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Compact SWAS solution for boiler feed water monitoring

SWAS Compact: reliable monitoring of steam/water cycles

Compact, ready-to-use solution for accurate monitoring of feed water quality during steam generation

71546525
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
from CHF ??.-
Precio tras configuración en el carrito

Producto no disponible en este mercado

Por favor, póngase en contacto con su socio comercial de Endress+Hauser para cualquier consulta adicional.

Resumen de beneficios

  • Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.

  • Keep your steam production running

    Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.

  • Instrumentation that fits your industry

    Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.

  • Lower your operating costs

    With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.

  • Keep the cation exchanger operational

    SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.

Detalles del paquete

Overview of all bundle parts

Componentes y configuraciones predefinidas

  • Fijaciones

    Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.

    Los componentes se pueden configurar dentro del paquete en el carrito
  • Componentes
    Endress+Hauser
    1

    Solución técnica especial analítica CSOL

    Fijaciones:
    CSOL-PA3WP1
    Aplicación
    A3
    Superfície del agua
    Modificación
    WP1
    Parte de plástico mojada
    Parámetro transmisor
    SH
    Conductividad
    Descripción:
    P
    Panel
    >Especificación Bundle:
    TE
    Bundle 15 CDP60 SWAS compact
    Aplicación
    A1
    Agua pura
    Modificación
    WM1
    Parte metálica mojada
  • Liquiline CM444 es un transmisor digital para pH, ORP, conductividad, oxígeno, turbidez y más
    2

    Transmisor de 4 canal
    Liquiline CM444

    Fijaciones:
    CM444-AAM4 _ _ FI10 _ _
    Homologación:
    AA
    Zona no clasificada
    Señales de Entrada:
    M4
    4 Sensores Digitales
    Características Adicionales:
    FI
    2 Relés, 2 Entradas Digitales, 2 Salidas Digitales
    Alimentación:
    1
    100...230VAC (50/60Hz)
    Entrada de Cable:
    0
    Métrica
  • Memosens CPS11E: sensor de pH digital para aplicaciones básicas con condiciones de proceso estables
    3

    Sensor de pH digital
    Memosens CPS11E

    Fijaciones:
    CPS11E-AA7AAS2
    Homologación:
    AA
    Zona no clasificada
    Tipo electrodo:
    7
    Versión básica, punto cero pH 7,0, sensor temperatura NTC 30k
    Rango aplicación:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Sistema de referencia:
    AS
    Junta de anillo PTFE, anillo de sal, saturado KCl, Ag/AgCl
    Longitud eje:
    2
    120mm
  • MemosensCOS22E: sensor amperométrico de oxígeno para aplicaciones higiénicas
    4

    Sensor de oxígeno digital
    Memosens COS22E

    Fijaciones:
    COS22E-AA12AALB _
    Homologación:
    AA
    Zona no clasificada
    Característica tapa:
    AA
    Acero inox.
    Rango de medición:
    12
    0...2mg/l
    Longitud sensor:
    LB
    120mm
  • Memosens CLS15E - Digital contacting conductivity sensor for pure and ultrapure water
    5

    Digital conductivity sensor
    Memosens CLS15E

    Fijaciones:
    CLS15E-AAHC10 _
    Homologación:
    AA
    Zona no clasificada
    Conexión Proceso:
    HC
    Rosca NPT1/2
    Material:
    10
    Sensor PES, electrodos 1.4435
  • El cable de medición CYK10 se utiliza con todos los sensores con cabezal Memosens.
    6

    Cable de medición digital
    CYK10

    Fijaciones:
    CYK10-A011
    Homologación:
    A
    Zona no clasificada
    Longitud del Cable:
    01
    1,5m
    Conexión del Cable:
    1
    Extremos pelados
  • Simple products

  • Easy to select, install and operate

Excelencia técnica

Simplicidad

  • Productos estándar

  • Seguros, resistentes y con poco mantenimiento

Excelencia técnica

Simplicidad

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Gamas FLEX Excelencia técnica Simplicidad
  • F
  • L
  • E
  • X

Gama Fundamental

Satisfaga sus necesidades básicas de medición

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Lean

Maneje los principales procesos fácilmente

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Extended

Optimice sus procesos con tecnologías innovadoras

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Xpert

Domine las aplicaciones más exigentes

Excelencia técnica
Simplicidad

Variable