Employ best-in-class process instrumentation with real-time data to ensure water quality in your membrane filtration applications
Introduction
Process instrumentation for membrane filtration
Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
Parameters
Focus on key parameters
Quality & Compliance
Sistemas de monitorización de la calidad del agua para agua potable
Explore las soluciones para la industria del agua que le ofrece Endress+Hauser para una monitorización de la calidad del agua potable económica y fiable, hoy y en el futuro.
La medición de caudal electromagnética es un método bien establecido en todas las industrias durante más de 60 años. Los caudalímetros electromagnéticos se utilizan universalmente en todos los sectores industriales.
Los sensores ultrasónicos Proline Prosonic Flow y FLOWSIC garantizan una medición versátil y económica de gases y líquidos hasta un diámetro nominal DN 4000 (156")
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Sensor Memosens para la medición óptica de nitratos o SAC en aguas, aguas residuales y otras aplicaciones
Differential pressure
Optimize cleaning cycles with differential pressure
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning.
Presostato económico con sensor metálico para medición en gases o líquidos
Flow measurement
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flows. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Fiable, flexible, sin mantenimiento: medición de caudal no invasiva, siempre precisa, incluso en espacios reducidos
Case studies
Discover success stories from our customers
Historia de éxito
Safi water reuse plant
Population growth, water scarcity, and climate change significantly affect water availability. Reused water is the most sustainable source, consuming less energy compared to desalinated sea water.
Historia de éxito
Advances in zero liquid discharge accelerates sustainability
Garver was able to achieve zero liquid discharge treatment of the cooling tower blowdown by working with reliable partners such as Endress+Hauser and Rockwell Automation.
Historia de éxito
Sustainable wastewater treatment
Wernsing Feinkost GmbH confía en la tecnología de medición y la ingeniería de Endress+Hauser para garantizar el tratamiento de aguas residuales las 24 horas del día.
Historia de éxito
Medición de la conductividad en una planta de reutilización de agua
Pasfrost ha depositado su confianza en el equipo Memosens CLS82D para las mediciones de conductividad en su planta de reutilización de agua. El sensor proporciona mediciones precisas incluso de valores de conductividad muy bajos.
Historia de éxito
Mejore la eficiencia del uso del agua
Aumente la eficiencia del agua optimizando los procesos de limpieza, reduciendo la carga de DQO y reutilizando el agua de vapor del proceso de secado. Descubra cómo los datos de proceso fiables ayudan a DMK Group.
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
Discover more water or wastewater related information
Filtración por membranas en el tratamiento de aguas
Optimice el rendimiento de su control de filtración por membrana con la instrumentación de Endress+Hauser y asegure los más altos estándares de calidad del agua.
Agua & aguas residuales: Proteger - Conservar - Mejorar
Endress+Hauser confía en ayudarle a alcanzar sus objetivos operativos a lo largo del ciclo del agua mediante la combinación de una innovadora cartera de instrumentos de medición, servicios especializados y experiencia en el sector.
Soluciones para procesos de agua y aguas residuales
Desde la toma de agua bruta hasta la distribución, pasando por el tratamiento de aguas residuales y el vertido, le ayudamos a aumentar la eficiencia y a garantizar el cumplimiento. Aplique las soluciones de Endress+Hauser para superar los retos de su sector.
Utilizamos cookies para mejorar su experiencia de navegación, recopilar estadísticas para optimizar la funcionalidad del sitio y ofrecer publicidad o contenido personalizado.
Al seleccionar «Aceptar todas», autoriza nuestro uso de cookies.
Para obtener más detalles, consulta nuestra política sobre cookies .